Morse HT Series CAM Clutch - HT 20 CLUTCH 1 5/16 RH
Part #:086413
Catalog #:HT 20 CLUTCH 1 5/16 RH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- HT series clutch is designed for indexing operations. Not symmetrical so order according to the rotation required
- Created for applications requiring space restrictions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Bolt Circle Diameter: | 2.75 | Rated Torque Capacity (ft.-lbs.): | 154 |
| Overall Diameter (in): | 3.5625 in | Configuration: | RH |
| Snap Ring Ball Brg (Unfurnished): | 304/205 | Useable depth of thread: | .375 |
| Tapped Hole Thread Size: | 5/16-24 | Nominal Overrunning Drag (ft-lb): | 3.4 |
| Bearing Counterbore Diameter: | 2.0470/2.0475 | Overall Width (in): | 2.28125 in |
| Model: | HT20 | Type: | CAM Clutches |
| Number of Tapped Mounting Holes: | 4 | Lubrication Type: | Automatic Transmission Fluid - Must Be Added Before Use |
| Add'l Bearing Support Requirement: | No | Length Through Bore (in): | 1.6875 in |
| Bore Size (in): | 1.3125 in | Backstopping Clutch: | Yes |
| Bore (Min) (in): | .4875/.4900 in | Indexing Clutch: | Yes |
| Overrunning Clutch: | Yes | Product Type: | HT Series |
| Inner Race Width (in): | 1.688 in | Outer Width (in): | 2.281 in |
General Specifications
| UPC: | 662288383208 | Weight: | 5.00 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.00 IN |

