Morse HT Series CAM Clutch - HT 30 CLUTCH 1 3/4 RH
Part #:086415
Catalog #:HT 30 CLUTCH 1 3/4 RH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- HT series clutch is designed for indexing operations. Not symmetrical so order according to the rotation required
- Created for applications requiring space restrictions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Snap Ring Ball Brg (Unfurnished): | 306/207 | Tapped Hole Thread Size: | 3/8-24 |
| Overall Width (in): | 2.75 in | Rated Torque Capacity (ft.-lbs.): | 440 |
| Overall Diameter (in): | 4.5 in | Bearing Counterbore Diameter: | 2.8345/2.8350 |
| Type: | CAM Clutches | Configuration: | RH |
| Nominal Overrunning Drag (ft-lb): | 4 | Mounting Bolt Circle Diameter: | 3.75 |
| Lubrication Type: | Automatic Transmission Fluid - Must Be Added Before Use | Number of Tapped Mounting Holes: | 6 |
| Useable depth of thread: | .46875 | Model: | HT30 |
| Add'l Bearing Support Requirement: | No | Bore (Min) (in): | 6.125/.6150 in |
| Product Type: | HT Series | Length Through Bore (in): | 2.0625 in |
| Overrunning Clutch: | Yes | Bore Size (in): | 1.75 in |
| Backstopping Clutch: | Yes | Indexing Clutch: | Yes |
| Inner Race Width (in): | 2.063 in | Outer Width (in): | 2.75 in |
General Specifications
| UPC: | 662288383222 | Weight: | 11.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 5.88 IN |

