Morse HT Series CAM Clutch - HT 10 CLUTCH 5/8 LH
Part #:092376
Catalog #:HT 10 CLUTCH 5/8 LH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- HT series clutch is designed for indexing operations. Not symmetrical so order according to the rotation required
- Created for applications requiring space restrictions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Snap Ring Ball Brg (Unfurnished): | 200 | Configuration: | LH |
| Tapped Hole Thread Size: | 1/4-28 | Rated Torque Capacity (ft.-lbs.): | 42 |
| Overall Diameter (in): | 2.375 in | Lubrication Type: | Automatic Transmission Fluid - Must Be Added Before Use |
| Bearing Counterbore Diameter: | 1.1811/1.1816 | Mounting Bolt Circle Diameter: | 1.875 |
| Model: | HT10 | Useable depth of thread: | .375 |
| Overall Width (in): | 2.125 in | Nominal Overrunning Drag (ft-lb): | 2.4 |
| Type: | CAM Clutches | Number of Tapped Mounting Holes: | 4 |
| Add'l Bearing Support Requirement: | No | Length Through Bore (in): | 1.5625 in |
| Backstopping Clutch: | Yes | Bore Size (in): | .625 in |
| Product Type: | HT Series | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes | Bore (Min) (in): | .4250/.4275 in |
General Specifications
| UPC: | 662288384939 | Weight: | 2.60 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.75 IN |

