Morse HT Series CAM Clutch - HT 20 CLUTCH 1 1/8 LH
Part #:092378
Catalog #:HT 20 CLUTCH 1 1/8 LH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- HT series clutch is designed for indexing operations. Not symmetrical so order according to the rotation required
- Created for applications requiring space restrictions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Configuration: | LH | Number of Tapped Mounting Holes: | 4 |
| Overall Width (in): | 2.28125 in | Overall Diameter (in): | 3.5625 in |
| Useable depth of thread: | .375 | Rated Torque Capacity (ft.-lbs.): | 154 |
| Mounting Bolt Circle Diameter: | 2.75 | Type: | CAM Clutches |
| Nominal Overrunning Drag (ft-lb): | 3.4 | Tapped Hole Thread Size: | 5/16-24 |
| Bearing Counterbore Diameter: | 2.0470/2.0475 | Lubrication Type: | Automatic Transmission Fluid - Must Be Added Before Use |
| Snap Ring Ball Brg (Unfurnished): | 304/205 | Model: | HT20 |
| Add'l Bearing Support Requirement: | No | Backstopping Clutch: | Yes |
| Overrunning Clutch: | Yes | Bore Size (in): | 1.125 in |
| Bore (Min) (in): | .4875/.4900 in | Indexing Clutch: | Yes |
| Product Type: | HT Series | Length Through Bore (in): | 1.6875 in |
| Outer Width (in): | 2.281 in | Inner Race Width (in): | 1.688 in |
General Specifications
| UPC: | 662288384953 | Weight: | 5.00 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.00 IN |

