Morse HT Series CAM Clutch - HT 20 CLUTCH 1 1/4 LH
Part #:092379
Catalog #:HT 20 CLUTCH 1 1/4 LH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- HT series clutch is designed for indexing operations. Not symmetrical so order according to the rotation required
- Created for applications requiring space restrictions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Width (in): | 2.28125 in | Type: | CAM Clutches |
| Number of Tapped Mounting Holes: | 4 | Overall Diameter (in): | 3.5625 in |
| Tapped Hole Thread Size: | 5/16-24 | Mounting Bolt Circle Diameter: | 2.75 |
| Model: | HT20 | Useable depth of thread: | .375 |
| Lubrication Type: | Automatic Transmission Fluid - Must Be Added Before Use | Rated Torque Capacity (ft.-lbs.): | 154 |
| Bearing Counterbore Diameter: | 2.0470/2.0475 | Nominal Overrunning Drag (ft-lb): | 3.4 |
| Snap Ring Ball Brg (Unfurnished): | 304/205 | Configuration: | LH |
| Add'l Bearing Support Requirement: | No | Bore (Min) (in): | .4875/.4900 in |
| Indexing Clutch: | Yes | Product Type: | HT Series |
| Overrunning Clutch: | Yes | Length Through Bore (in): | 1.6875 in |
| Backstopping Clutch: | Yes | Bore Size (in): | 1.25 in |
General Specifications
| UPC: | 662288384960 | Weight: | 5.00 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.00 IN |

