Morse HT Series CAM Clutch - HT 20 CLUTCH 1 5/16 LH
Part #:092380
Catalog #:HT 20 CLUTCH 1 5/16 LH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- HT series clutch is designed for indexing operations. Not symmetrical so order according to the rotation required
- Created for applications requiring space restrictions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Snap Ring Ball Brg (Unfurnished): | 304/205 | Useable depth of thread: | .375 |
| Lubrication Type: | Automatic Transmission Fluid - Must Be Added Before Use | Overall Diameter (in): | 3.5625 in |
| Model: | HT20 | Number of Tapped Mounting Holes: | 4 |
| Mounting Bolt Circle Diameter: | 2.75 | Tapped Hole Thread Size: | 5/16-24 |
| Nominal Overrunning Drag (ft-lb): | 3.4 | Bearing Counterbore Diameter: | 2.0470/2.0475 |
| Configuration: | LH | Rated Torque Capacity (ft.-lbs.): | 154 |
| Type: | CAM Clutches | Overall Width (in): | 2.28125 in |
| Add'l Bearing Support Requirement: | No | Backstopping Clutch: | Yes |
| Indexing Clutch: | Yes | Bore Size (in): | 1.3125 in |
| Length Through Bore (in): | 1.6875 in | Product Type: | HT Series |
| Overrunning Clutch: | Yes | Bore (Min) (in): | .4875/.4900 in |
General Specifications
| UPC: | 662288384977 | Weight: | 4.87 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

