Morse HT Series CAM Clutch - HT 30 CLUTCH 2 LH
Part #:092384
Catalog #:HT 30 CLUTCH 2 LH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- HT series clutch is designed for indexing operations. Not symmetrical so order according to the rotation required
- Created for applications requiring space restrictions
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Useable depth of thread: | .46875 | Rated Torque Capacity (ft.-lbs.): | 440 |
| Type: | CAM Clutches | Configuration: | LH |
| Overall Diameter (in): | 4.5 in | Tapped Hole Thread Size: | 3/8-24 |
| Bearing Counterbore Diameter: | 2.8345/2.8350 | Overall Width (in): | 2.75 in |
| Mounting Bolt Circle Diameter: | 3.75 | Lubrication Type: | Automatic Transmission Fluid - Must Be Added Before Use |
| Model: | HT30 | Number of Tapped Mounting Holes: | 6 |
| Nominal Overrunning Drag (ft-lb): | 4 | Snap Ring Ball Brg (Unfurnished): | 306/207 |
| Add'l Bearing Support Requirement: | No | Bore (Min) (in): | 6.125/.6150 in |
| Product Type: | HT Series | Backstopping Clutch: | Yes |
| Overrunning Clutch: | Yes | Length Through Bore (in): | 2.0625 in |
| Indexing Clutch: | Yes | Bore Size (in): | 2 in |
| Inner Race Width (in): | 2.063 in | Outer Width (in): | 2.75 in |
General Specifications
| UPC: | 662288385011 | Weight: | 11.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 5.88 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

