Morse KK Series CAM Clutch - KK15
Part #:2657005
Catalog #:KK15
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Static Radial Load Rating (lb): | 726.1 | Corner Radius: | 0.6 |
| RPM Max. -inner Race: | 3,600 | Overall Diameter (in): | 1.378 in |
| Overall Diameter (mm): | 35 mm | Mounting Shaft Diameter: | 0.5915/0.5911 |
| Overall Width (in): | 0.433 in | Dynamic Radial Load Rating (lb): | 1337.6 |
| Type: | CAM Clutches | Mounting Housing Diameter: | 1.3774/1.3768 |
| RPM Max. - Outer Race: | 2000 | Add'l Bearing Support Requirement: | No |
| Product Type: | KK Series | Rated Torque Capacity (ft.-lbs.): | 21.4 |
| Bore Size (mm): | 15 mm | Backstopping Clutch: | Yes |
| Indexing Clutch: | Yes | Overrunning Clutch: | Yes |
General Specifications
| UPC: | 662288927303 | Weight: | 0.15 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

