Morse KK Series CAM Clutch - KK17
Part #:2657054
Catalog #:KK17
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Lubrication Type: | The clutches are supplied with a protective coating of oil and must be lubricated before putting into service. | Mounting Housing Diameter: | 1.5743/1.5737 |
| Static Radial Load Rating (lb): | 831.8 | RPM Max. -inner Race: | 3,500 |
| Overall Diameter (mm): | 40 mm | Mounting Shaft Diameter: | 0.6702/0.6698 |
| Dynamic Radial Load Rating (lb): | 1573.7 | Overall Width (in): | 0.472 in |
| RPM Max. - Outer Race: | 1900 | Type: | CAM Clutches |
| Corner Radius: | 0.6 | Overall Diameter (in): | 1.575 in |
| Add'l Bearing Support Requirement: | No | Bore Size (mm): | 17 mm |
| Indexing Clutch: | Yes | Overrunning Clutch: | Yes |
| Rated Torque Capacity (ft.-lbs.): | 31.7 | Backstopping Clutch: | Yes |
| Product Type: | KK Series |
General Specifications
| UPC: | 662288927358 | Weight: | 0.20 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

