Morse KK Series CAM Clutch - KK17-1K
Part #:2657062
Catalog #:KK17-1K
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Housing Diameter: | 1.5743/1.5737 | Dynamic Radial Load Rating (lb): | 1573.7 |
| Lubrication Type: | Grease | RPM Max. -inner Race: | 3,500 |
| RPM Max. - Outer Race: | 1900 | Static Radial Load Rating (lb): | 831.8 |
| Overall Diameter (mm): | 40 mm | Corner Radius: | 0.6 |
| Overall Diameter (in): | 1.575 in | Overall Width (in): | 0.472 in |
| Mounting Shaft Diameter: | 0.669/0.6682 | Type: | CAM Clutches |
| Add'l Bearing Support Requirement: | No | Backstopping Clutch: | Yes |
| Indexing Clutch: | Yes | Overrunning Clutch: | Yes |
| Bore Size (mm): | 17 mm | Product Type: | KK Series |
| Rated Torque Capacity (ft.-lbs.): | 31.7 |
General Specifications
| UPC: | 662288927365 | Weight: | 0.22 LB |
| HTC: | 8483.60.4040 | Country of Origin: | Japan |

