Morse KK Series CAM Clutch - KK17-2K
Part #:2657070
Catalog #:KK17-2K
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Diameter (mm): | 40 mm | Static Radial Load Rating (lb): | 831.8 |
| Mounting Shaft Diameter: | 0.669/0.6682 | Dynamic Radial Load Rating (lb): | 1573.7 |
| Lubrication Type: | Grease | Mounting Housing Diameter: | 1.5747/1.5741 |
| Overall Diameter (in): | 1.575 in | Type: | CAM Clutches |
| RPM Max. - Outer Race: | 1900 | Corner Radius: | 0.6 |
| Overall Width (in): | 0.472 in | RPM Max. -inner Race: | 3,500 |
| Add'l Bearing Support Requirement: | No | Overrunning Clutch: | Yes |
| Product Type: | KK Series | Bore Size (mm): | 17 mm |
| Rated Torque Capacity (ft.-lbs.): | 31.7 | Backstopping Clutch: | Yes |
| Indexing Clutch: | Yes | Inner Race Width (in): | 0.472 in |
| Bore Size (in): | 0.669 in | Nominal Overrunning Drag (ft-lb): | 0.0074 |
| Outer Width (in): | 0.472 in |
General Specifications
| UPC: | 662288927372 | Weight: | 0.22 LB |
| HTC: | 8483.60.4040 | Country of Origin: | Japan |

