Morse KK Series CAM Clutch - KK17-2GD 1K
Part #:2657096
Catalog #:KK17-2GD 1K
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Outer Race: | 1900 | RPM Max. -inner Race: | 3,500 |
| Overall Diameter (in): | 1.575 in | Overall Diameter (mm): | 40 mm |
| Overall Width (in): | 0.669 in | Lubrication Type: | Grease |
| Mounting Housing Diameter: | 1.5743/1.5737 | Type: | CAM Clutches |
| Static Radial Load Rating (lb): | 831.8 | Dynamic Radial Load Rating (lb): | 1573.7 |
| Corner Radius: | 0.6 | Mounting Shaft Diameter: | 0.669/0.6682 |
| Add'l Bearing Support Requirement: | No | Indexing Clutch: | Yes |
| Rated Torque Capacity (ft.-lbs.): | 31.7 | Product Type: | KK Series |
| Backstopping Clutch: | Yes | Overrunning Clutch: | Yes |
| Bore Size (mm): | 17 mm |
General Specifications
| UPC: | 662288927389 | Weight: | 0.22 LB |
| HTC: | 8483.60.4040 | Country of Origin: | Japan |

