Morse KK Series CAM Clutch - KK20
Part #:2657104
Catalog #:KK20
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. -inner Race: | 3,000 | Mounting Housing Diameter: | 1.8499/1.8493 |
| Overall Diameter (in): | 1.85 in | Overall Diameter (mm): | 47 mm |
| Static Radial Load Rating (lb): | 1101.6 | Corner Radius: | 1 |
| RPM Max. - Outer Race: | 1600 | Mounting Shaft Diameter: | 0.7885/0.788 |
| Type: | CAM Clutches | Lubrication Type: | Grease |
| Overall Width (in): | 0.551 in | Dynamic Radial Load Rating (lb): | 1910.9 |
| Add'l Bearing Support Requirement: | No | Product Type: | KK Series |
| Rated Torque Capacity (ft.-lbs.): | 45 | Overrunning Clutch: | Yes |
| Bore Size (mm): | 20 mm | Backstopping Clutch: | Yes |
| Indexing Clutch: | Yes |
General Specifications
| UPC: | 662288927396 | Weight: | 0.26 LB |
| HTC: | 8483.60.4040 | Country of Origin: | Japan |

