Morse KK Series CAM Clutch - KK20-2GD 1K
Part #:2657146
Catalog #:KK20-2GD 1K
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Housing Diameter: | 1.8499/1.8488 | Static Radial Load Rating (lb): | 1101.6 |
| Corner Radius: | 1 | Type: | CAM Clutches |
| Overall Diameter (in): | 1.85 in | RPM Max. -inner Race: | 3,000 |
| Dynamic Radial Load Rating (lb): | 1910.9 | Lubrication Type: | Grease |
| Overall Diameter (mm): | 47 mm | Mounting Shaft Diameter: | 0.787/0.7862 |
| Overall Width (in): | 0.748 in | RPM Max. - Outer Race: | 1600 |
| Add'l Bearing Support Requirement: | No | Indexing Clutch: | Yes |
| Overrunning Clutch: | Yes | Backstopping Clutch: | Yes |
| Rated Torque Capacity (ft.-lbs.): | 45 | Product Type: | KK Series |
| Bore Size (mm): | 20 mm |
General Specifications
| UPC: | 662288927433 | Weight: | 0.33 LB |
| HTC: | 8483.60.4040 | Country of Origin: | Japan |

