Morse KK Series CAM Clutch - KK25
Part #:2657153
Catalog #:KK25
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Static Radial Load Rating (lb): | 1416.3 | Type: | CAM Clutches |
| RPM Max. - Outer Race: | 1400 | RPM Max. -inner Race: | 2,500 |
| Overall Diameter (mm): | 52 mm | Dynamic Radial Load Rating (lb): | 2405.5 |
| Lubrication Type: | Grease | Overall Width (in): | 0.591 in |
| Corner Radius: | 1 | Overall Diameter (in): | 2.047 in |
| Mounting Shaft Diameter: | 0.9854/0.9849 | Mounting Housing Diameter: | 2.0466/2.0459 |
| Add'l Bearing Support Requirement: | No | Indexing Clutch: | Yes |
| Product Type: | KK Series | Bore Size (mm): | 25 mm |
| Backstopping Clutch: | Yes | Rated Torque Capacity (ft.-lbs.): | 57.5 |
| Overrunning Clutch: | Yes |
General Specifications
| UPC: | 662288927440 | Weight: | 0.33 LB |
| HTC: | 8483.60.4040 | Country of Origin: | Japan |

