Morse KK Series CAM Clutch - KK25-1K
Part #:2657161
Catalog #:KK25-1K
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Dynamic Radial Load Rating (lb): | 2405.5 | Corner Radius: | 1 |
| Mounting Housing Diameter: | 2.0466/2.0459 | RPM Max. -inner Race: | 2,500 |
| Overall Diameter (mm): | 52 mm | Mounting Shaft Diameter: | 0.9839/0.9831 |
| Overall Diameter (in): | 2.047 in | Lubrication Type: | Grease |
| Overall Width (in): | 0.591 in | Type: | CAM Clutches |
| Static Radial Load Rating (lb): | 1416.3 | RPM Max. - Outer Race: | 1400 |
| Add'l Bearing Support Requirement: | No | Overrunning Clutch: | Yes |
| Backstopping Clutch: | Yes | Indexing Clutch: | Yes |
| Bore Size (mm): | 25 mm | Product Type: | KK Series |
| Rated Torque Capacity (ft.-lbs.): | 57.5 |
General Specifications
| UPC: | 662288927457 | Weight: | 0.36 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

