Morse KK Series CAM Clutch - KK25-2GD
Part #:2657187
Catalog #:KK25-2GD
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Diameter (in): | 2.047 in | RPM Max. - Outer Race: | 1400 |
| Mounting Shaft Diameter: | 0.9854/0.9849 | Static Radial Load Rating (lb): | 1416.3 |
| Type: | CAM Clutches | Corner Radius: | 1 |
| RPM Max. -inner Race: | 2,500 | Lubrication Type: | Grease |
| Dynamic Radial Load Rating (lb): | 2405.5 | Overall Width (in): | 0.787 in |
| Overall Diameter (mm): | 52 mm | Mounting Housing Diameter: | 2.0466/2.0459 |
| Add'l Bearing Support Requirement: | No | Bore Size (mm): | 25 mm |
| Overrunning Clutch: | Yes | Backstopping Clutch: | Yes |
| Rated Torque Capacity (ft.-lbs.): | 57.5 | Product Type: | KK Series |
| Indexing Clutch: | Yes | Bore Size (in): | 0.984 in |
| Outer Width (in): | 0.787 in | Inner Race Width (in): | 0.787 in |
| Nominal Overrunning Drag (ft-lb): | 0.0406 |
General Specifications
| UPC: | 662288927471 | Weight: | 0.44 LB |
| HTC: | 8483.60.4040 | Country of Origin: | Japan |

