Morse KK Series CAM Clutch - KK30
Part #:2657203
Catalog #:KK30
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. -inner Race: | 2,000 | Mounting Shaft Diameter: | 1.1822/1.1817 |
| Corner Radius: | 1 | Mounting Housing Diameter: | 2.4403/2.4396 |
| Overall Width (in): | 0.63 in | Overall Diameter (in): | 2.441 in |
| Dynamic Radial Load Rating (lb): | 2675.2 | Lubrication Type: | Grease |
| Type: | CAM Clutches | RPM Max. - Outer Race: | 1100 |
| Overall Diameter (mm): | 62 mm | Static Radial Load Rating (lb): | 1776 |
| Add'l Bearing Support Requirement: | No | Backstopping Clutch: | Yes |
| Rated Torque Capacity (ft.-lbs.): | 103.3 | Indexing Clutch: | Yes |
| Product Type: | KK Series | Bore Size (mm): | 30 mm |
| Overrunning Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.0221 |
| Inner Race Width (in): | 0.63 in | Outer Width (in): | 0.63 in |
| Bore Size (in): | 1.181 in |
General Specifications
| UPC: | 662288927495 | Weight: | 0.54 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

