Morse KK Series CAM Clutch - KK30-1K
Part #:2657211
Catalog #:KK30-1K
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Shaft Diameter: | 1.1807/1.1799 | Overall Diameter (mm): | 62 mm |
| Mounting Housing Diameter: | 2.4403/2.4396 | RPM Max. -inner Race: | 2,000 |
| Dynamic Radial Load Rating (lb): | 2675.2 | Static Radial Load Rating (lb): | 1776 |
| Overall Diameter (in): | 2.441 in | RPM Max. - Outer Race: | 1100 |
| Type: | CAM Clutches | Corner Radius: | 1 |
| Overall Width (in): | 0.63 in | Add'l Bearing Support Requirement: | No |
| Rated Torque Capacity (ft.-lbs.): | 103.3 | Indexing Clutch: | Yes |
| Backstopping Clutch: | Yes | Product Type: | KK Series |
| Overrunning Clutch: | Yes | Bore Size (mm): | 30 mm |
General Specifications
| UPC: | 662288927501 | Weight: | 0.56 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

