Morse KK Series CAM Clutch - KK30-2K
Part #:2657229
Catalog #:KK30-2K
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. -inner Race: | 2,000 | Type: | CAM Clutches |
| Corner Radius: | 1 | RPM Max. - Outer Race: | 1100 |
| Lubrication Type: | Grease | Overall Diameter (mm): | 62 mm |
| Static Radial Load Rating (lb): | 1776 | Mounting Housing Diameter: | 2.4408/2.44 |
| Overall Width (in): | 0.63 in | Mounting Shaft Diameter: | 1.1807/1.1795 |
| Dynamic Radial Load Rating (lb): | 2675.2 | Overall Diameter (in): | 2.441 in |
| Add'l Bearing Support Requirement: | No | Indexing Clutch: | Yes |
| Product Type: | KK Series | Overrunning Clutch: | Yes |
| Rated Torque Capacity (ft.-lbs.): | 103.3 | Bore Size (mm): | 30 mm |
| Backstopping Clutch: | Yes |
General Specifications
| UPC: | 662288927518 | Weight: | 0.61 LB |
| HTC: | 8483.60.4040 | Country of Origin: | Japan |

