Morse KK Series CAM Clutch - KK30-2GD
Part #:2657237
Catalog #:KK30-2GD
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Housing Diameter: | 2.4403/2.4396 | Static Radial Load Rating (lb): | 1776 |
| Corner Radius: | 1 | Type: | CAM Clutches |
| Overall Diameter (in): | 2.441 in | Overall Diameter (mm): | 62 mm |
| RPM Max. - Outer Race: | 1100 | Overall Width (in): | 0.827 in |
| Mounting Shaft Diameter: | 1.1822/1.1817 | Dynamic Radial Load Rating (lb): | 2675.2 |
| RPM Max. -inner Race: | 2,000 | Add'l Bearing Support Requirement: | No |
| Backstopping Clutch: | Yes | Bore Size (mm): | 30 mm |
| Rated Torque Capacity (ft.-lbs.): | 103.3 | Indexing Clutch: | Yes |
| Overrunning Clutch: | Yes | Product Type: | KK Series |
General Specifications
| UPC: | 662288927525 | Weight: | 0.68 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

