Morse KK Series CAM Clutch - KK35
Part #:2657252
Catalog #:KK35
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Housing Diameter: | 2.834/2.8333 | Lubrication Type: | Grease |
| Dynamic Radial Load Rating (lb): | 3034.9 | Overall Diameter (mm): | 72 mm |
| Corner Radius: | 1.1 | Type: | CAM Clutches |
| Static Radial Load Rating (lb): | 2180.6 | RPM Max. -inner Race: | 1,800 |
| RPM Max. - Outer Race: | 1000 | Overall Width (in): | 0.669 in |
| Overall Diameter (in): | 2.835 in | Mounting Shaft Diameter: | 1.3793/1.3787 |
| Add'l Bearing Support Requirement: | No | Backstopping Clutch: | Yes |
| Bore Size (mm): | 35 mm | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes | Product Type: | KK Series |
| Rated Torque Capacity (ft.-lbs.): | 127.6 |
General Specifications
| UPC: | 662288927549 | Weight: | 0.70 LB |
| HTC: | 8483.60.4040 | Country of Origin: | Japan |

