Morse KK Series CAM Clutch - KK35-2K
Part #:2657278
Catalog #:KK35-2K
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Diameter (mm): | 72 mm | RPM Max. -inner Race: | 1,800 |
| Static Radial Load Rating (lb): | 2180.6 | Corner Radius: | 1.1 |
| Type: | CAM Clutches | Dynamic Radial Load Rating (lb): | 3034.9 |
| Overall Diameter (in): | 2.835 in | RPM Max. - Outer Race: | 1000 |
| Mounting Shaft Diameter: | 1.3775/1.3765 | Mounting Housing Diameter: | 2.8344/2.8336 |
| Overall Width (in): | 0.669 in | Add'l Bearing Support Requirement: | No |
| Product Type: | KK Series | Backstopping Clutch: | Yes |
| Rated Torque Capacity (ft.-lbs.): | 127.6 | Indexing Clutch: | Yes |
| Overrunning Clutch: | Yes | Bore Size (mm): | 35 mm |
General Specifications
| UPC: | 662288927563 | Weight: | 0.90 LB |
| HTC: | 8483.60.4040 | Country of Origin: | Japan |

