Morse KK Series CAM Clutch - KK35-2GD
Part #:2657286
Catalog #:KK35-2GD
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Diameter (mm): | 72 mm | Corner Radius: | 1.1 |
| Mounting Housing Diameter: | 2.834/2.8333 | RPM Max. -inner Race: | 1,800 |
| Static Radial Load Rating (lb): | 2180.6 | Mounting Shaft Diameter: | 1.3793/1.3787 |
| Type: | CAM Clutches | Overall Width (in): | 0.866 in |
| Dynamic Radial Load Rating (lb): | 3034.9 | Overall Diameter (in): | 2.835 in |
| RPM Max. - Outer Race: | 1000 | Clutch size code: | KK35 |
| Configuration: | LH Or RH Depending upon order | Add'l Bearing Support Requirement: | No |
| Indexing Clutch: | Yes | Rated Torque Capacity (ft.-lbs.): | 127.6 |
| Overrunning Clutch: | Yes | Bore Size (mm): | 35 mm |
| Product Type: | KK Series | Backstopping Clutch: | Yes |
General Specifications
| UPC: | 662288927648 | Weight: | 0.94 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

