Morse KK Series CAM Clutch - KK40
Part #:2657302
Catalog #:KK40
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- This general bearing clutch can be utilized with both oil and grease lubrication. Self contained ball bearing and cam clutch
- KK Clutch is available in several configurations with different sealing options and inner and outer keyway options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Dynamic Radial Load Rating (lb): | 3259.7 | Overall Diameter (in): | 3.15 in |
| RPM Max. - Outer Race: | 900 | Static Radial Load Rating (lb): | 2630.3 |
| Lubrication Type: | Grease | Type: | CAM Clutches |
| Overall Diameter (mm): | 80 mm | Mounting Housing Diameter: | 3.149/3.1483 |
| Corner Radius: | 1.1 | Overall Width (in): | 0.866 in |
| RPM Max. -inner Race: | 1,800 | Mounting Shaft Diameter: | 1.5761/1.5755 |
| Add'l Bearing Support Requirement: | No | Bore Size (mm): | 40 mm |
| Overrunning Clutch: | Yes | Product Type: | KK Series |
| Backstopping Clutch: | Yes | Rated Torque Capacity (ft.-lbs.): | 191.8 |
| Indexing Clutch: | Yes |
General Specifications
| UPC: | 662288927587 | Weight: | 1.23 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

