Morse M Series CAM Clutch - MG750 2.44FB
Part #:604601
Catalog #:MG750 2.44FB
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Race Width (in): | 6 in | Overall Diameter (in): | 8.75 in |
| Type: | CAM Clutches | RPM Max. - Outer Race: | 600 |
| Product Type: | M Series | Mode of Operation: | General duty all types |
| RPM Max. - Inner Race: | 1800 | Model: | MG |
| Outer Width (in): | 5.875 in | Rated Torque Capacity (ft.-lbs.): | 7,000 |
| Bore Type: | Finished | Configuration: | LH Or RH Depending upon order |
| Add'l Bearing Support Requirement: | No | Bore Size (in): | 2.4375 in |
| Bore (Min) (in): | 2.4375 in | Indexing Clutch: | Yes |
| Backstopping Clutch: | Yes | Overrunning Clutch: | Yes |
| Bore (Max) (in): | 3.4375 in | Lubrication Type: | Oil |
| Nominal Overrunning Drag (ft-lb): | 2.5 |
General Specifications
| UPC: | 662288495543 | Weight: | 84.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 9.63 IN |

