Morse M Series CAM Clutch - MR750 2.94FB
Part #:605004
Catalog #:MR750 2.94FB
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MR is for high- speed outer race overruning. Incorporating a unique cam construction that uses centrifugal force to minimize cam drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Rated Torque Capacity (ft.-lbs.): | 7,000 | RPM Max. - Inner Race: | 525 |
| Outer Width (in): | 5.875 in | Inner Race Width (in): | 6 in |
| Model: | MR | RPM Max. - Outer Race: | 2600 |
| Type: | CAM Clutches | Mode of Operation: | High Speed outer race overrunning |
| Overall Diameter (in): | 8.75 in | Product Type: | M Series |
| Configuration: | LH Or RH Depending upon order | Bore Type: | Finished |
| Add'l Bearing Support Requirement: | No | Bore (Max) (in): | 3.4375 in |
| Backstopping Clutch: | Yes | Bore Size (in): | 2.9375 in |
| Lubrication Type: | Oil | Bore (Min) (in): | 2.4375 in |
| Overrunning Clutch: | Yes | Indexing Clutch: | Yes |
| Nominal Overrunning Drag (ft-lb): | 2.5 |
General Specifications
| UPC: | 662288495727 | Weight: | 84.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 9.63 IN |

