Morse M Series CAM Clutch - MR750 3.25FB
Part #:605006
Catalog #:MR750 3.25FB
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MR is for high- speed outer race overruning. Incorporating a unique cam construction that uses centrifugal force to minimize cam drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Width (in): | 5.875 in | RPM Max. - Inner Race: | 525 |
| Rated Torque Capacity (ft.-lbs.): | 7,000 | Product Type: | M Series |
| Type: | CAM Clutches | Overall Diameter (in): | 8.75 in |
| Inner Race Width (in): | 6 in | Model: | MR |
| Mode of Operation: | High Speed outer race overrunning | RPM Max. - Outer Race: | 2600 |
| Add'l Bearing Support Requirement: | No | Bore (Min) (in): | 2.4375 in |
| Lubrication Type: | Oil | Bore Size (in): | 3.25 in |
| Indexing Clutch: | Yes | Overrunning Clutch: | Yes |
| Backstopping Clutch: | Yes | Bore (Max) (in): | 3.4375 in |
| Nominal Overrunning Drag (ft-lb): | 2.5 |
General Specifications
| UPC: | 662288495741 | Weight: | 84.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

