Morse M Series CAM Clutch - MG800 3-15/16FB
Part #:605506
Catalog #:MG800 3-15/16FB
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Diameter (in): | 10 in | Mode of Operation: | General duty all types |
| Outer Width (in): | 5.875 in | Rated Torque Capacity (ft.-lbs.): | 13,000 |
| RPM Max. - Outer Race: | 475 | Model: | MG |
| Inner Race Width (in): | 6 in | Product Type: | M Series |
| RPM Max. - Inner Race: | 1300 | Type: | CAM Clutches |
| Add'l Bearing Support Requirement: | No | Backstopping Clutch: | Yes |
| Indexing Clutch: | Yes | Overrunning Clutch: | Yes |
| Bore Size (in): | 3.9375 in | Lubrication Type: | Oil |
| Bore (Max) (in): | 4.4375 in | Bore (Min) (in): | 3 in |
| Nominal Overrunning Drag (ft-lb): | 4 |
General Specifications
| UPC: | 662288495895 | Weight: | 105.00 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 12.63 IN |
| Packaged Height: | 8.13 IN |

