Morse M Series CAM Clutch - MG800 4-7/16FB
Part #:605509
Catalog #:MG800 4-7/16FB
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Inner Race: | 1300 | Mode of Operation: | General duty all types |
| Nominal Overrunning Drag (ft-lb): | 4 | Add'l Bearing Support Requirement: | No |
| Lubrication Type: | Oil | Type: | CAM Clutches |
| Outer Width (in): | 5.875 in | Model: | MG |
| Overall Diameter (in): | 10 in | RPM Max. - Outer Race: | 475 |
| Rated Torque Capacity (ft.-lbs.): | 13,000 | Product Type: | M Series |
| Indexing Clutch: | Yes | Bore (Max) (in): | 4.4375 in |
| Overrunning Clutch: | Yes | Backstopping Clutch: | Yes |
| Bore (Min) (in): | 3 in | Bore Size (in): | 4.4375 in |
| Inner Race Width (in): | 6 in |
General Specifications
| UPC: | 662288495925 | Weight: | 105.00 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 12.63 IN |
| Packaged Height: | 8.13 IN |

