Morse M Series CAM Clutch - MO750-G 3.44FB
Part #:608207
Catalog #:MO750-G 3.44FB
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Width (in): | 5.855 in | Mode of Operation: | High Speed inner race overrunning |
| Overall Diameter (in): | 8.75 in | Product Type: | M Series |
| Model: | MO | Inner Race Width (in): | 6 in |
| Type: | CAM Clutches | Overrunning Clutch: | Yes |
| Backstopping Clutch: | Yes | Indexing Clutch: | Yes |
| Lubrication Type: | Grease | Bore Size (in): | 3.4367 in |
General Specifications
| UPC: | 662288496823 | Weight: | 84.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 9.63 IN |

