Morse M Series CAM Clutch - MG300A 5/8FB CL
Part #:638203
Catalog #:MG300A 5/8FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Outer Race: | 800 | Inner Race Width (in): | 2.5 in |
| Rated Torque Capacity (ft.-lbs.): | 275 | Type: | CAM Clutches |
| Outer Width (in): | 2.375 in | RPM Max. - Inner Race: | 2900 |
| Overall Diameter (in): | 3 in | Clutch size code: | 300 |
| Model: | MG | Product Type: | M Series |
| Mode of Operation: | General duty all types | Add'l Bearing Support Requirement: | No |
| Bore (Min) (in): | 0.5 in | Backstopping Clutch: | Yes |
| Bore (Max) (in): | 0.75 in | Indexing Clutch: | Yes |
| Overrunning Clutch: | Yes | Bore Size (in): | 0.625 in |
| Lubrication Type: | Oil | Nominal Overrunning Drag (ft-lb): | 0.17 |
| RPM Max. -inner Race: | 2,900 |
General Specifications
| UPC: | 662288500926 | Weight: | 4.00 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.00 IN |

