Morse M Series CAM Clutch - MG300A 3/4FB CL
Part #:638204
Catalog #:MG300A 3/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Outer Race: | 800 | Product Type: | M Series |
| Overall Diameter (in): | 3 in | Type: | CAM Clutches |
| RPM Max. - Inner Race: | 2900 | Outer Width (in): | 2.375 in |
| Clutch size code: | 300 | Inner Race Width (in): | 2.5 in |
| Mode of Operation: | General duty all types | Rated Torque Capacity (ft.-lbs.): | 275 |
| Model: | MG | Add'l Bearing Support Requirement: | No |
| Bore Size (in): | 0.75 in | Lubrication Type: | Oil |
| Bore (Max) (in): | 0.75 in | Backstopping Clutch: | Yes |
| Indexing Clutch: | Yes | Overrunning Clutch: | Yes |
| Bore (Min) (in): | 0.5 in | Nominal Overrunning Drag (ft-lb): | 0.17 |
General Specifications
| UPC: | 662288500933 | Weight: | 3.76 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

