Morse M Series CAM Clutch - MI300A 1/2FB CL
Part #:638502
Catalog #:MI300A 1/2FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MI is recommended for high performance indexing applications requiring high indexing accuracy. Incorporates and low inertia cage and heavy duty inergizing spring for quick cam reaction
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Diameter (in): | 3 in | Product Type: | M Series |
| Model: | MI | Type: | CAM Clutches |
| Inner Race Width (in): | 2.5 in | Rated Torque Capacity (ft.-lbs.): | 275 |
| Outer Width (in): | 2.375 in | Mode of Operation: | High Performance Indexing |
| Add'l Bearing Support Requirement: | No | Bore (Min) (in): | 0.5 in |
| Overrunning Clutch: | Yes | Lubrication Type: | Oil |
| Bore (Max) (in): | 0.75 in | Bore Size (in): | 0.5 in |
| Indexing Clutch: | Yes | Backstopping Clutch: | Yes |
| Nominal Overrunning Drag (ft-lb): | 0.17 |
General Specifications
| UPC: | 662288500988 | Weight: | 4.00 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.00 IN |

