Morse M Series CAM Clutch - MI300A-G 3/4FB CL
Part #:638604
Catalog #:MI300A-G 3/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MI is recommended for high performance indexing applications requiring high indexing accuracy. Incorporates and low inertia cage and heavy duty inergizing spring for quick cam reaction
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Rated Torque Capacity (ft.-lbs.): | 275 | Clutch size code: | 300 |
| Inner Race Width (in): | 2.5 in | Model: | MI |
| Outer Width (in): | 2.375 in | Type: | CAM Clutches |
| Product Type: | M Series | Overall Diameter (in): | 3 in |
| Mode of Operation: | High Performance Indexing | Add'l Bearing Support Requirement: | No |
| Indexing Clutch: | Yes | Bore (Max) (in): | 0.75 in |
| Bore Size (in): | 0.75 in | Backstopping Clutch: | Yes |
| Overrunning Clutch: | Yes | Lubrication Type: | Grease |
| Bore (Min) (in): | 0.5 in | Nominal Overrunning Drag (ft-lb): | 0.17 |
General Specifications
| UPC: | 662288501022 | Weight: | 4.00 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.00 IN |

