Morse M Series CAM Clutch - MG400A-G 3/4FB CL
Part #:639103
Catalog #:MG400A-G 3/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Clutch size code: | 400 | Inner Race Width (in): | 2.75 in |
| Rated Torque Capacity (ft.-lbs.): | 400 | RPM Max. - Outer Race: | 800 |
| Product Type: | M Series | Overall Diameter (in): | 3.5 in |
| Mode of Operation: | General duty all types | Type: | CAM Clutches |
| RPM Max. - Inner Race: | 2700 | Outer Width (in): | 2.625 in |
| Model: | MG | Add'l Bearing Support Requirement: | No |
| Bore (Min) (in): | 0.625 in | Bore Size (in): | 0.75 in |
| Backstopping Clutch: | Yes | Lubrication Type: | Grease |
| Overrunning Clutch: | Yes | Bore (Max) (in): | 0.875 in |
| Indexing Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.21 |
General Specifications
| UPC: | 662288501114 | Weight: | 6.00 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.00 IN |

