Morse M Series CAM Clutch - MG400A-G 7/8FB CL
Part #:639104
Catalog #:MG400A-G 7/8FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Diameter (in): | 3.5 in | RPM Max. - Outer Race: | 800 |
| Model: | MG | Clutch size code: | 400 |
| Product Type: | M Series | Mode of Operation: | General duty all types |
| Outer Width (in): | 2.625 in | Inner Race Width (in): | 2.75 in |
| Type: | CAM Clutches | Rated Torque Capacity (ft.-lbs.): | 400 |
| RPM Max. - Inner Race: | 2700 | Add'l Bearing Support Requirement: | No |
| Bore (Min) (in): | 0.625 in | Bore Size (in): | 0.875 in |
| Bore (Max) (in): | 0.875 in | Backstopping Clutch: | Yes |
| Overrunning Clutch: | Yes | Lubrication Type: | Grease |
| Indexing Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.21 |
General Specifications
| UPC: | 662288501121 | Weight: | 5.67 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

