Morse M Series CAM Clutch - MI400A 7/8FB CL
Part #:639304
Catalog #:MI400A 7/8FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MI is recommended for high performance indexing applications requiring high indexing accuracy. Incorporates and low inertia cage and heavy duty inergizing spring for quick cam reaction
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Width (in): | 2.625 in | Clutch size code: | 400 |
| Product Type: | M Series | Rated Torque Capacity (ft.-lbs.): | 400 |
| Type: | CAM Clutches | Inner Race Width (in): | 2.75 in |
| Mode of Operation: | High Performance Indexing | Overall Diameter (in): | 3.5 in |
| Model: | MI | Add'l Bearing Support Requirement: | No |
| Backstopping Clutch: | Yes | Bore (Min) (in): | 0.625 in |
| Overrunning Clutch: | Yes | Indexing Clutch: | Yes |
| Bore (Max) (in): | 0.875 in | Bore Size (in): | 0.875 in |
| Lubrication Type: | Oil | Nominal Overrunning Drag (ft-lb): | 0.21 |
General Specifications
| UPC: | 662288501152 | Weight: | 6.00 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.00 IN |

