Morse M Series CAM Clutch - MI400A-G 7/8FB CL
Part #:639404
Catalog #:MI400A-G 7/8FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MI is recommended for high performance indexing applications requiring high indexing accuracy. Incorporates and low inertia cage and heavy duty inergizing spring for quick cam reaction
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model: | MI | Inner Race Width (in): | 2.75 in |
| Product Type: | M Series | Outer Width (in): | 2.625 in |
| Overall Diameter (in): | 3.5 in | Rated Torque Capacity (ft.-lbs.): | 400 |
| Type: | CAM Clutches | Mode of Operation: | High Performance Indexing |
| Add'l Bearing Support Requirement: | No | Lubrication Type: | Grease |
| Indexing Clutch: | Yes | Bore (Max) (in): | 0.875 in |
| Bore (Min) (in): | 0.625 in | Backstopping Clutch: | Yes |
| Overrunning Clutch: | Yes | Bore Size (in): | 0.875 in |
| Nominal Overrunning Drag (ft-lb): | 0.21 |
General Specifications
| UPC: | 662288501183 | Weight: | 6.00 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.00 IN |

