Morse M Series CAM Clutch - MG500A 7/8
Part #:639802
Catalog #:MG500A 7/8
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Width (in): | 3.375 in | Mode of Operation: | General duty all types |
| RPM Max. - Outer Race: | 750 | Rated Torque Capacity (ft.-lbs.): | 1,175 |
| RPM Max. - Inner Race: | 2400 | Overall Diameter (in): | 4.25 in |
| Clutch size code: | 500 | Type: | CAM Clutches |
| Inner Race Width (in): | 3.5 in | Model: | MG |
| Product Type: | M Series | Add'l Bearing Support Requirement: | No |
| Backstopping Clutch: | Yes | Overrunning Clutch: | Yes |
| Bore (Min) (in): | 0.875 in | Lubrication Type: | Oil |
| Bore Size (in): | 0.875 in | Indexing Clutch: | Yes |
| Bore (Max) (in): | 1.25 in | Nominal Overrunning Drag (ft-lb): | 0.38 |
General Specifications
| UPC: | 662288501220 | Weight: | 11.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 3.63 IN |

