Morse M Series CAM Clutch - MG500A-G 1-1/8FB CL
Part #:639904
Catalog #:MG500A-G 1-1/8FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Rated Torque Capacity (ft.-lbs.): | 1,175 | RPM Max. - Inner Race: | 2400 |
| RPM Max. - Outer Race: | 750 | Mode of Operation: | General duty all types |
| Type: | CAM Clutches | Inner Race Width (in): | 3.5 in |
| Outer Width (in): | 3.375 in | Product Type: | M Series |
| Overall Diameter (in): | 4.25 in | Model: | MG |
| Clutch size code: | 500 | Add'l Bearing Support Requirement: | No |
| Lubrication Type: | Grease | Indexing Clutch: | Yes |
| Bore (Min) (in): | 0.875 in | Overrunning Clutch: | Yes |
| Bore Size (in): | 1.125 in | Backstopping Clutch: | Yes |
| Bore (Max) (in): | 1.25 in | Nominal Overrunning Drag (ft-lb): | 0.38 |
General Specifications
| UPC: | 662288501282 | Weight: | 10.83 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 4.40 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

