Morse M Series CAM Clutch - MG500A-G 1-1/4FB CL
Part #:639905
Catalog #:MG500A-G 1-1/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mode of Operation: | General duty all types | Outer Width (in): | 3.375 in |
| Overall Diameter (in): | 4.25 in | RPM Max. - Outer Race: | 750 |
| RPM Max. - Inner Race: | 2400 | Model: | MG |
| Product Type: | M Series | Inner Race Width (in): | 3.5 in |
| Clutch size code: | 500 | Rated Torque Capacity (ft.-lbs.): | 1,175 |
| Type: | CAM Clutches | Add'l Bearing Support Requirement: | No |
| Overrunning Clutch: | Yes | Bore (Max) (in): | 1.25 in |
| Bore (Min) (in): | 0.875 in | Bore Size (in): | 1.25 in |
| Indexing Clutch: | Yes | Lubrication Type: | Grease |
| Backstopping Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.38 |
General Specifications
| UPC: | 662288501299 | Weight: | 10.56 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

