Morse M Series CAM Clutch - MR500A 1-1/8FB CL
Part #:640504
Catalog #:MR500A 1-1/8FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MR is for high- speed outer race overruning. Incorporating a unique cam construction that uses centrifugal force to minimize cam drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model: | MR | RPM Max. - Outer Race: | 2400 |
| Outer Width (in): | 3.375 in | RPM Max. - Inner Race: | 750 |
| Rated Torque Capacity (ft.-lbs.): | 1,175 | Inner Race Width (in): | 3.5 in |
| Type: | CAM Clutches | Overall Diameter (in): | 4.25 in |
| Product Type: | M Series | Mode of Operation: | High Speed outer race overrunning |
| Add'l Bearing Support Requirement: | No | Bore Size (in): | 1.125 in |
| Backstopping Clutch: | Yes | Bore (Min) (in): | 0.875 in |
| Indexing Clutch: | Yes | Lubrication Type: | Oil |
| Overrunning Clutch: | Yes | Bore (Max) (in): | 1.25 in |
| Nominal Overrunning Drag (ft-lb): | 0.38 |
General Specifications
| UPC: | 662288501404 | Weight: | 11.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

