Morse M Series CAM Clutch - MR500A 1-1/4FB CL
Part #:640505
Catalog #:MR500A 1-1/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MR is for high- speed outer race overruning. Incorporating a unique cam construction that uses centrifugal force to minimize cam drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Race Width (in): | 3.5 in | RPM Max. - Outer Race: | 2400 |
| Overall Diameter (in): | 4.25 in | RPM Max. - Inner Race: | 750 |
| Clutch size code: | 500 | Product Type: | M Series |
| Type: | CAM Clutches | Rated Torque Capacity (ft.-lbs.): | 1,175 |
| Mode of Operation: | High Speed outer race overrunning | Model: | MR |
| Outer Width (in): | 3.375 in | Add'l Bearing Support Requirement: | No |
| Backstopping Clutch: | Yes | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes | Bore (Max) (in): | 1.25 in |
| Bore (Min) (in): | 0.875 in | Bore Size (in): | 1.25 in |
| Lubrication Type: | Oil | Nominal Overrunning Drag (ft-lb): | 0.38 |
| RPM Max. -inner Race: | 750 |
General Specifications
| UPC: | 662288501411 | Weight: | 11.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

