Morse M Series CAM Clutch - MG600A 1-1/4FB CL
Part #:640602
Catalog #:MG600A 1-1/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Diameter (in): | 5.375 in | Product Type: | M Series |
| RPM Max. - Outer Race: | 700 | Model: | MG |
| Mode of Operation: | General duty all types | Outer Width (in): | 3.625 in |
| Rated Torque Capacity (ft.-lbs.): | 2,250 | RPM Max. - Inner Race: | 1800 |
| Clutch size code: | 600 | Inner Race Width (in): | 3.75 in |
| Type: | CAM Clutches | Add'l Bearing Support Requirement: | No |
| Bore (Min) (in): | 1.25 in | Lubrication Type: | Oil |
| Bore (Max) (in): | 2 in | Indexing Clutch: | Yes |
| Backstopping Clutch: | Yes | Bore Size (in): | 1.25 in |
| Overrunning Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.63 |
| RPM Max. -inner Race: | 1,800 |
General Specifications
| UPC: | 662288501428 | Weight: | 19.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN |

