Morse M Series CAM Clutch - MG600A 1-3/8FB CL
Part #:640603
Catalog #:MG600A 1-3/8FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mode of Operation: | General duty all types | Outer Width (in): | 3.625 in |
| Clutch size code: | 600 | Inner Race Width (in): | 3.75 in |
| Type: | CAM Clutches | Rated Torque Capacity (ft.-lbs.): | 2,250 |
| Model: | MG | Overall Diameter (in): | 5.375 in |
| RPM Max. - Inner Race: | 1800 | RPM Max. - Outer Race: | 700 |
| Product Type: | M Series | Add'l Bearing Support Requirement: | No |
| Lubrication Type: | Oil | Indexing Clutch: | Yes |
| Bore Size (in): | 1.375 in | Backstopping Clutch: | Yes |
| Bore (Max) (in): | 2 in | Bore (Min) (in): | 1.25 in |
| Overrunning Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288501435 | Weight: | 18.46 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 4.20 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

