Morse M Series CAM Clutch - MG600A 1-15/16FB CL
Part #:640607
Catalog #:MG600A 1-15/16FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | CAM Clutches | RPM Max. - Outer Race: | 700 |
| Product Type: | M Series | Mode of Operation: | General duty all types |
| Model: | MG | Overall Diameter (in): | 5.375 in |
| Outer Width (in): | 3.625 in | Rated Torque Capacity (ft.-lbs.): | 2,250 |
| Clutch size code: | 600 | Inner Race Width (in): | 3.75 in |
| RPM Max. - Inner Race: | 1800 | Add'l Bearing Support Requirement: | No |
| Bore (Min) (in): | 1.25 in | Indexing Clutch: | Yes |
| Bore (Max) (in): | 2 in | Backstopping Clutch: | Yes |
| Lubrication Type: | Oil | Bore Size (in): | 1.9375 in |
| Overrunning Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288501473 | Weight: | 16.99 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 4.30 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

