Morse M Series CAM Clutch - MG600A 2 FB CL
Part #:640608
Catalog #:MG600A 2 FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | CAM Clutches | Rated Torque Capacity (ft.-lbs.): | 2,250 |
| Product Type: | M Series | RPM Max. - Outer Race: | 700 |
| Clutch size code: | 600 | Mode of Operation: | General duty all types |
| Inner Race Width (in): | 3.75 in | Model: | MG |
| Outer Width (in): | 3.625 in | Overall Diameter (in): | 5.375 in |
| RPM Max. - Inner Race: | 1800 | Add'l Bearing Support Requirement: | No |
| Bore (Max) (in): | 2 in | Backstopping Clutch: | Yes |
| Overrunning Clutch: | Yes | Lubrication Type: | Oil |
| Bore Size (in): | 2 in | Bore (Min) (in): | 1.25 in |
| Indexing Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288501480 | Weight: | 16.81 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 4.20 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

