Morse M Series CAM Clutch - MG600A 50MM FB CL
Part #:640655
Catalog #:MG600A 50MM FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Race Width (mm): | 95.25 mm | Model: | MG |
| Overall Diameter (mm): | 136.525 mm | Clutch size code: | 600 |
| RPM Max. - Inner Race: | 1800 | Type: | CAM Clutches |
| Outer Width (mm): | 92.075 mm | Rated Torque Capacity (ft.-lbs.): | 2,250 |
| RPM Max. - Outer Race: | 700 | Mode of Operation: | General duty all types |
| Product Type: | M Series | Add'l Bearing Support Requirement: | No |
| Bore (Min) (in): | 1.25 in | Indexing Clutch: | Yes |
| Lubrication Type: | Oil | Bore Size (mm): | 50 mm |
| Bore (Max) (in): | 2 in | Backstopping Clutch: | Yes |
| Overrunning Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288706601 | Weight: | 19.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN |

