Morse M Series CAM Clutch - MG600A-G 1-5/8FB CL
Part #:640705
Catalog #:MG600A-G 1-5/8FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mode of Operation: | General duty all types | Model: | MG |
| RPM Max. - Outer Race: | 700 | Product Type: | M Series |
| Inner Race Width (in): | 3.75 in | RPM Max. - Inner Race: | 1800 |
| Rated Torque Capacity (ft.-lbs.): | 2,250 | Overall Diameter (in): | 5.375 in |
| Type: | CAM Clutches | Outer Width (in): | 3.625 in |
| Clutch size code: | 600 | Add'l Bearing Support Requirement: | No |
| Bore (Min) (in): | 1.25 in | Overrunning Clutch: | Yes |
| Lubrication Type: | Grease | Backstopping Clutch: | Yes |
| Indexing Clutch: | Yes | Bore Size (in): | 1.625 in |
| Bore (Max) (in): | 2 in | Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288501527 | Weight: | 19.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN |

